SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS549B22 device is available in a 7 mm × 5 mm QFN package with 40 power and I/O pins. The device employs TI proprietary MCM packaging technology with thermal pad. With a properly designed system layout, applications achieve optimized safe operating area (SOA) performance. The curves shown in Figure 6-1 and Figure 6-2 are based on the orderable evaluation module design. (See www.ti.com to order the EVM.)
VIN = 12 V | VOUT = 1 V | fSW = 650 kHz |
VIN = 12 V | VOUT = 5.5 V | fSW = 650 kHz |