SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 1 | CMD | CP | 1 | 1 |
R | R | R | R | R/W | R/W | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | R | 0 | ||
6 | R | 0 | ||
5 | R | 0 | ||
4 | R | 1 | ||
3 | CMD | R/W | 0 | 0: Ignore ON_OFF bit 1: Act on ON_OFF bit |
2 | CP | R/W | 1 | 0: Ignore ON_OFF bit 1: Act on ON_OFF bit |
1 | R | 1 | ||
0 | R | 1 |