SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VDD = VIN | fSW = 650 kHz | SKIP Mode |
VOUT = 1 V |
VIN = 12 V | VOUT = 0.6 V to 1.2 V | |
IOUT = 0 A |
VIN = 12 V | VOUT = 0.6 V to 1.2 V | |
IOUT = 40 A |
VDD = VIN = 5 V | fSW = 650 kHz | |
VOUT = 1 V | 5-A DC with 15-A step at 40A/µs | FCCM mode |
VIN = 12 V | VOUT = 1.2 V to 0.6 V | |
IOUT = 0 A |
VIN = 12 V | VOUT = 1.2 V to 0.6 V | |
IOUT = 40 A |