SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VOUT_MARGIN_LOW command loads the TPS549B22 with the voltage to which the output is to be changed when the OPERATION command is set to “Margin Low”.
The data bytes are two bytes formatted according to the setting of the VOUT_MODE command.
The support margin range for TPS549B22 is: 0.5996 V to 1.1992 V. It is effectively 9-bits limited to 307 to 614 decimal. Slew-rate control is provided through MODE pin.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Mantissa | |||||||||||||||
R | R | R | R | R | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Mantissa | R | 0000 | |
3:0 | Mantissa | R/W | 00xx | x = pin strap |
7:0 | Mantissa | R/W | xxxx xxxx |