SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The MFR_SPECIFIC_06 is a user-accessible register dedicated for configuring the VDD UVLO threshold.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | VDDUVLO[2:0] | ||
R | R | R | R | R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | R | 0 | ||
2:0 | VDDUVLO | R/W | 101b | These bits allow the user to read/configure the device VDD ULVO threshold (refer to Table 7-26). |
VDDUVLO[2] | VDDUVLO[1] | VDDUVLO[0] | VDD UVLO threshold |
---|---|---|---|
0 | X | X | 10.2 volts |
1 | 0 | 0 | 2.8 volts |
1 | 0 | 1 | 4.25 volts |
1 | 1 | 0 | 6 volts |
1 | 1 | 1 | 8.1 volts |