SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the input parameters shown in Table 8-1.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 5 | 12 | 18 | V | |
VIN(ripple) | Input ripple voltage | IOUT = 25 A | 0.4 | V | ||
VOUT | Output voltage | 1 | V | |||
Line regulation | 5 V ≤ VIN ≤ 18 V | 0.5% | ||||
Load regulation | 0 V ≤ IOUT ≤ 25 A | 0.5% | ||||
VPP | Output ripple voltage | IOUT = 25 A | 10 | mV | ||
VOVER | Transient response overshoot | ISTEP = 15 A | 30 | mV | ||
VUNDER | Transient response undershoot | ISTEP = 15 A | 30 | mV | ||
IOUT | Output current | 5 V ≤ VIN ≤ 18 V | 25 | A | ||
tSS | Soft-start time | 1 | ms | |||
IOC | Overcurrent trip point | 32 | A | |||
η | Peak efficiency | IOUT = 7 A, | 90% | |||
fSW | Switching frequency | 650 | kHz |