SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VOUT = 1 V | VDD = VIN | SKIP Mode |
fSW = 650 kHz |
VOUT = 1 V | VDD= VIN | SKIP Mode |
fSW = 650 kHz |
VDD = VIN | fSW = 650 kHz | SKIP Mode |
VOUT = 2.5 V | L= 820 nH, 0.9 mΩ |
VOUT = 1 V | VDD = VIN | FCCM Mode |
fSW = 650 kHz |
VOUT = 1 V | VDD = VIN | FCCM Mode |
fSW = 650 kHz |
VDD = VIN | fSW = 650 kHz | SKIP Mode |
VOUT = 2.5 V | L= 820 nH, 0.9 mΩ |
VDD = VIN | fSW = 650 kHz | FCCM Mode |
VOUT = 5 V | L= 820 nH, 0.9 mΩ |
VDD = VIN = 12 V | fSW = 650 kHz | IOUT = 25 A |
VOUT = 1 V | Natural convection at room temperature |
VDD = VIN = 12 V | fSW = 650 kHz | IOUT = 25 A |
VOUT = 2.5 V | Natural convection at room temperature |
VDD = VIN | fSW = 650 kHz | FCCM Mode |
VOUT = 5 V | L= 820 nH, 0.9 mΩ |
VDD = VIN = 12 V | fSW = 650 kHz | IOUT = 25 A |
VOUT = 1 V | Natural convection at room temperature |
VDD = VIN = 12 V | fSW = 650 kHz | IOUT = 25 A |
VOUT = 5 V | Natural convection at room temperature |
1 – Operation only | 4 – VOUT Command up to 1.2 V | |||
2 – Turnoff | 5 – VOUT Command down to 0.6 V | |||
3 – Turnon without Margin | 6 – Turnoff |
1 – Operation only | 4 – 16 VOUT Command up to 1.2 V, | |||
2 – Turnoff | 50 mV per step down to 0.6 V | |||
3 – Turnon without Margin | 17 – Turnoff |
1 – Operation only | 4 – 16 VOUT Command up to 1.2 V, | |||
2 – Turnoff | 50 mV per step down to 0.6 V | |||
3 – Turnon without Margin | 17 – Turnoff | |||
1 – Operation only | 4 – 16 VOUT Command up to 1.2 V, 50 mV per step down to 0.6 V | |
2 – Turnoff | 17 – 28 Vout Command from 0.6 V to 1.2 V, 50 mV per step | |
3 – Turnon without Margin | 29 – Turnoff |
1 – Operation only | 4 – VOUT Command up to 1.2 V | |||
2 – Turnoff | 5 – VOUT Command down to 0.6 V | |||
3 – Turnon without Margin | 6 – Turnoff |
1 – Operation only | 4 – VOUT Command up to 1.2 V | |||
2 – Turnoff | 5 – VOUT Command down to 0.6 V | |||
3 – Turnon without Margin | 6 – Turnoff |
1 – Operation only | 4 – 16 VOUT Command up to 1.2 V, | |||
2 – Turnoff | 50 mV per step down to 0.6 V | |||
3 – Turnon without Margin | 17 – Turnoff |
1 – Operation only | 4 – 16 VOUT Command up to 1.2 V, | |||
2 – Turnoff | 50 mV per step down to 0.6 V | |||
3 – Turnon without Margin | 17 – 28 VOUT Command from 0.6 V to 1.2 V, 50 mV per step | |||
29 – Turnoff |
1 – Operation only | 4 – 16 Vout Command up to 1.2 V, | |||
2 – Turnoff | 50 mV per step down to 0.6 V | |||
3 – Turnon without Margin | 17 – 28 Vout Command from 0.6 V to 1.2 V, 50 mV per step | |||
29 – Turnoff |