JAJSSA6 December 2023 BQ25960H
PRODUCTION DATA
The design requires a smart wall adapter to provide the proper input voltage and input current to the BQ25960H, following the USB_PD Programmable Power Supply (PPS) voltage steps and current steps. The design shown is capable of charging up to 8 A, although this may not be practical for some applications due to the total power loss at this operating point. Careful consideration of the thermal constraints, space constraints, and operating conditions should be done to ensure acceptable performance.