JAJSSA6 December 2023 BQ25960H
PRODUCTION DATA
The ACDRV controls input power MUX for both BQ25960H and main charger. In order to turn the ACDRV, all of the following conditions must be valid:
VAC is above VVACpresent threshold
VAC is below VVACOVP threshold
DIS_ACDRV_BOTH is not set to '1'
EN_HIZ is not set to '1'
VBUS is below VVBUSpresent threshold