JAJSSA6 December 2023 BQ25960H
PRODUCTION DATA
In this scenario, VAC1 and VAC2 are both shorted to VBUS, ACDRV1 and ACDRV2 are pulled down to ground. The table below summarizes the VAC1/VAC2, ACDRV1/ACDRV2 connection, register control, and status functions.
INPUT CONFIGURATION | SINGLE INPUT |
---|---|
External FET connection | No external FET |
Input pin connection | VAC1 and VAC2 short to VBUS |
ACDRV pin connection | ACDRV1 and ACDRV2 short to ground |
ACDRV1_STAT | 0 |
ACDRV2_STAT | 0 |
DIS_ACDRV_BOTH | 1 |
ACRB1_CONFIG_STAT | 0 |
ACRB2_CONFIG_STAT | 0 |
EN_HIZ | No impact on ACDRV |