JAJSSA6 December 2023 BQ25960H
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BQ25960HYBGR | DSBGA | YBG | 36 | 6000 | 330.0 | 12.4 | 2.73 | 2.73 | 0.68 | 4.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
BQ25960HYBGR | DSBGA | YBG | 36 | 6000 | 360.0 | 360.0 | 36.0 |
BQ25960HYBGR | DSBGA | YBG | 36 | 6000 | 367.0 | 367.0 | 35.0 |