JAJSSA6 December 2023 BQ25960H
PRODUCTION DATA
FUNCTION | BQ25960 | BQ25960H |
---|---|---|
Package | YBG-36 | YBG-36 |
Die size | 6.5 mm2 | 6.5 mm2 |
Battery | 1 cell | 1 cell |
Input MUX control | Dual input power MUX control | Dual input power MUX control |
Bypass Mode | Yes | Yes |
Minimum I2C voltage | 1.8 V | 1.2 V |
GaN FET Support | No | Yes |
Recommended charging current | 8 A | 8 A |
Default VAC2OVP | 6.5 V | 14 V |