JAJSHI5G august 2012 – april 2023 DLP7000
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage(1), See Figure 8-3 | VCC = 3.0 V, IOH = –20 mA | 2.4 | V | |||
VOL | Low-level output voltage(1), See Figure 8-3 | VCC = 3.6 V, IOH = 15 mA | 0.4 | V | |||
VMBRST | Clocking Pulse Waveform applied to MBRST[29:0] Input Pins (supplied by DLPA200) | –27 | 26.5 | V | |||
IOZ | High impedance output current(1) | VCC = 3.6 V | 10 | µA | |||
IOH | High-level output current(1) | VOH = 2.4 V, VCC ≥ 3 V | –20 | mA | |||
VOH = 1.7 V, VCC ≥ 2.25 V | –15 | ||||||
IOL | Low-level output current(1) | VOL = 0.4 V, VCC ≥ 3 V | 15 | mA | |||
VOL = 0.4 V, VCC ≥ 2.25 V | 14 | ||||||
VIH | High-level input voltage(1) | 1.7 | VCC + .3 | V | |||
VIL | Low-level input voltage(1) | –0.3 | 0.7 | V | |||
IIL | Low-level input current(1) | VCC = 3.6 V, VI = 0 V | –60 | µA | |||
IIH | High-level input current(1) | VCC = 3.6 V, VI = VCC | 200 | µA | |||
ICC | Current into VCC pin | VCC = 3.6 V | 1475 | mA | |||
ICCI | Current into VCCI pin(2) | VCCI = 3.6 V | 450 | mA | |||
ICC2 | Current into VCC2 pin | VCC2 = 8.75 V | 25 | mA | |||
ZIN | Internal Differential Impedance | 95 | 105 | Ω | |||
ZLINE | Line Differential Impedance (PWB, Trace) | 90 | 100 | 110 | Ω | ||
CI | Input capacitance(1) | f = 1 MHz | 10 | pF | |||
CO | Output capacitance(1) | f = 1 MHz | 10 | pF | |||
CIM | Input capacitance for MBRST[29:0] pins | f = 1 MHz | 220 | 270 | pF |