JAJSHI5G august 2012 – april 2023 DLP7000
PRODUCTION DATA
PARAMETER | VALUE | UNIT | |||
---|---|---|---|---|---|
M | Number of active columns | See Figure 7-7 | 1024 | micromirrors | |
N | Number of active rows | 768 | micromirrors | ||
P | Micromirror (pixel) pitch | 13.68 | µm | ||
Micromirror active array width | M × P | 14.008 | mm | ||
Micromirror active array height | N × P | 10.506 | mm | ||
Micromirror active border | Pond of micromirror (POM)(1) | 6 | micromirrors/side |