JAJSHI5G august 2012 – april 2023 DLP7000
PRODUCTION DATA
PARAMETER(1) | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Window material designation | Corning 7056 | ||||
Window refractive index | at wavelength 589 nm | 1.487 | |||
Window flatness(2) | Per 25 mm | 4 | fringes | ||
Window aperture | See (3) | ||||
Illumination overfill | Refer to Illumination Overfill | ||||
Window transmittance, single–pass through both surfaces and glass (4) | At wavelength 405 nm. Applies to 0° and 24° AOI only. | 95% | |||
Minimum within the wavelength range 420 nm to 680 nm. Applies to all angles 0° to 30° AOI. | 97% | ||||
Average over the wavelength range 420 nm to 680 nm. Applies to all angles 30° to 45° AOI. | 97% |