4 Revision History
Changes from Revision F (June 2019) to Revision G (April 2023)
- Changed Micromirror switching time typical value from 13 μs to 12.5
μs and removed 22 μs Max value. Go
Changes from Revision E (May 2017) to Revision F (June 2019)
- 「ブロードバンド」を削除Go
- 高速パターン・レートの値を変更Go
- パッケージ・タイプを FLP (203) に変更Go
- Changed package type to FLP; deleted reference to LCCC Go
- Changed FLP package figure "bottom view"Go
- Changed "Case temperature" to "Array temperature" Go
- Changed "Case temperature" to "Array temperature" Go
- Changed "Device temperature gradient - operational" to "Absolute temperature delta between the window test points (TP2, TP3) and the ceramic test point TP1" Go
- Deleted "RH" after "%" Go
- Changed "Applicable before the DMD is installed in the final product" to "Applicable for the DMD as a component or non-operating system"Go
- Changed ", non-condensing" to "(non-condensing)" Go
- Deleted "0"Go
- Deleted "RH" Go
- Changed "JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process." to "JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible if necessary precautions are taken." Go
- Changed Table "Recommended Operating Conditions"Go
- Added "RH" under "Environmental" Go
- Added cross reference to table note at row "ILLVIS" Go
- Changed Array temperature, Long-term operational MAX from "30" to "40"Go
- Changed package type to FLP in table "THERMAL METRIC"Go
- Added "or the combined loads of the thermal and electrical areas reduced"Go
- Deleted row "Window artifact size" in table "Window Characteristics"Go
- Changed mirror pitch to 13.68 μmGo
- Changed figure "DLPC410 Data Flow" to correct signals of LVDS BUS B outGo
- Changed "Window Characteristics and Optics" to "Optical Interface and System Image Quality Considerations" Go
- Changed "a Thermal Test Point locations 1 and 2" to "thermal test points TP1, TP2, and TP3"Go
- Added "(typically used for display applications)" to "Micromirror Array Temperature Calculation - Lumens based" Go
- Deleted Subsection "Fiducials" Go
Changes from Revision D (November 2015) to Revision E (May 2017)
- Clarified TGRADIENT footnoteGo
- Changed TC2 to TP1 to follow latest thermal test point nomenclature convention in
Section 7.5
Go
- Updated
Figure 7-6
Go
- Changed Micromirror active border from 10 to correct value of 6 Go
- Changed micromirror crossover to mean transition time and renamed previous crossover to micromirror switching time typical micromirror crossover time typo (16 µs to 13 µs)Go
- Added typical micromirror switching time - 13 µsGo
- Changed "Micromirror switching time" to "Array switching time" for clarity Go
- Added clarification to Micromirror switching time at 400 MHz with global reset Go
- Changed references to D4100 Discovery to DPC410 Go
- Added "Digital Controller for Discovery 4100 chipset" to "DLPC410" headerGo
- Changed "Flash Configuration PROM" heading to "DLPR410 PROM for DLP Discovery 4100 chipset" Go
- Changed "DMD" heading to "DLP7000 - DLP 0.7 XGA 2xLVDS Type-A DMD"Go
- Changed Thermal Test Point Location drawing to current numbering convention Go
- Changed Micromirror Array Temperature Calculations to indicate that it is based on lumensGo
- Added Micromirror Array Temperature Calculation based on powerGo
- Changed DLPC410, DLPR410, DLP9500 descriptions in Device Description section to match Feature Description sectionGo
- Updated
Figure 12-1
Go
- Removed link to DLP Discovery 4100 chipset datasheetGo
- Added DLPR410 to Related Links tableGo
Changes from Revision C (April 2014) to Revision D (November 2015)
- Updated Figure 12-1 and graphic for Device MarkingGo