JAJSHI5G august 2012 – april 2023 DLP7000
PRODUCTION DATA
The DLPC410 automatically detects the DMD type and device ID. DMD_TYPE (Table 8-2) is an output from the DLPC410 that contains the DMD information. Only DMDs sold with the chipset or kit are recognized by the automatic detection function. All other DMDs do not operate with the DLPC410.