SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.6 | 60 | V |
Charge pump voltage (CP1, CP2, VCP) | –0.6 | VM + 12 | V |
5-V regulator voltage (V5) | –0.6 | 5.5 | V |
Internal regulator voltage (VINT) | –0.6 | 2.0 | V |
Digital pin voltage (SLEEPn, RESET, AIN1, AIN2, BIN1, BIN2, SCS, SCLK, SDATI, SDATO, FAULTn) | –0.6 | 5.5 | V |
High-side gate drive pin voltage (A1HS, A2HS, B1HS, B2HS) | –0.6 | VM + 12 | V |
Low-side gate drive pin voltage (A1LS, A2LS, B1LS, B2LS) | –0.6 | 12 | V |
Phase node pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –0.6 | VM | V |
ISENSEx pin voltage (AISENP, AISENN, BISENP, BISENN) | –0.7 | +0.7 | V |
Operating virtual junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –60 | 150 | °C |