SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
BIT | NAME | SIZE | R/W | DEFAULT | DESCRIPTION |
---|---|---|---|---|---|
0 | ENBL | 1 | R/W | 1 | 0: Disable motor
1: Enable motor |
7-1 | Reserved | 7 | — | — | Reserved |
9-8 | ISGAIN | 2 | R/W | 11 | ISENSE amplifier gain set
00: Gain of 5 V/V 01: Gain of 10 V/V 10: Gain of 20 V/V 11: Gain of 40 V/V |
11-10 | DTIME | 2 | R/W | 00 | Dead time set
00: 410-ns dead time 01: 460-ns dead time 10: 670-ns dead time 11: 880-ns dead time |