SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
The DRV8704 is active unless the nSLEEP pin is brought logic low. In sleep mode the charge pump is disabled, the H-bridge FETs are disabled Hi-Z, and the V5 regulator is disabled. The DRV8704 is brought out of sleep mode automatically if nSLEEP is brought logic high.
If a ‘0’ is written to the ENBL bit, the H-bridge outputs are disabled, but the internal logic will still be active.
CONDITION | H-BRIDGE | CHARGE PUMP | SPI | V5 | |
---|---|---|---|---|---|
Operating | 8 V < VM < 52 V
nSLEEP pin = 1 ENBL bit = 1 |
Operating | Operating | Operating | Operating |
Disabled | 8 V < VM < 52 V
nSLEEP pin = 1 ENBL bit = 0 |
Disabled | Operating | Operating | Operating |
Sleep mode | 8 V < VM < 52 V
nSLEEP pin = 0 |
Disabled | Disabled | Disabled | Disabled |
Fault encountered | Any fault condition met | Disabled | Depends on fault | Depends on fault | Depends on fault |