SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VM | Motor power supply voltage range | 8 | 52 | V |
VIN | Digital pin voltage range | 0 | 5.3 | V |
fPWM | Applied PWM signal (xINx) | 0 | 500 | kHz |
IV5 | V5 external load current | 0 | 10 | mA |
TA | Operating ambient temperature range | –40 | 85 | °C |