SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
BIT | NAME | SIZE | R/W | DEFAULT | DESCRIPTION |
---|---|---|---|---|---|
0 | OTS | 1 | R | 0 | 0: Normal operation
1: Device has entered overtemperature shutdown Write a ‘0’ to this bit to clear the fault and resume operation Operation automatically resumes once temperature has fallen to safe levels |
1 | AOCP | 1 | R/W | 0 | 0: Normal operation
1: Channel A overcurrent shutdown Write a ‘0’ to this bit to clear the fault and resume operation |
2 | BOCP | 1 | R/W | 0 | 0: Normal operation
1: Channel B overcurrent shutdown Write a ‘0’ to this bit to clear the fault and resume operation |
3 | APDF | 1 | R/W | 0 | 0: Normal operation
1: Channel A predriver fault Write a ‘0’ to this bit to clear the fault and resume operation |
4 | BPDF | 1 | R/W | 0 | 0: Normal operation
1: Channel B predriver fault Write a ‘0’ to this bit to clear the fault and resume operation |
5 | UVLO | 1 | R | 0 | 0: Normal operation
1: Undervoltage lockout Write a ‘0’ to this bit to clear the fault and resume operation The UVLO bit cannot be cleared in sleep mode Operation automatically resumes once VM has risen |
11-6 | Reserved | 5 | — | — | Reserved |