JAJSES5P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The receiver interface of the TLK2711-SP accepts 8-bit/10-bit encoded differential serial data. The interpolator and clock recovery circuit locks to the data stream and extracts the bit-rate clock. This recovered clock is used to retime the input data stream. The serial data is then aligned to two separate 10-bit word boundaries, 8-bit/10-bit decoded, and output on a 16-bit-wide parallel bus synchronized to the extracted receive clock. The data is received LSB (RXD0) first.