JAJSES5P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The reference clock (TXCLK) is an external input clock that synchronizes the transmitter interface. The reference clock is then multiplied in frequency 10× to produce the internal serialization bit clock. The internal serialization bit clock is frequency locked to the reference clock and used to clock out the serial transmit data on both its rising and falling edges, providing a serial data rate that is 20× the reference clock.