JAJSES5P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The TLK2711-SP has a LOS detection circuit for conditions where the incoming signal no longer has a sufficient voltage level to keep the clock recovery circuit in lock. The signal detection circuit is intended to be an indication of gross signal error conditions, such as a detached cable or no signal being transmitted, and not an indication of signal coding health. The TLK2711-SP reports this condition by asserting RKLSB, RKMSB, and RXD0 to RXD15 pins to a high state. As long as the differential signal is above 200 mV in differential magnitude, the LOS circuit does not signal an error condition. When the device is disabled (ENABLE = L), RKMSB will output the status of LOS. Active low = LOS detected.