JAJSES5P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The TLK2711-SP goes into power-down mode when the ENABLE pin is pulled low. In the power-down mode, the serial transmit pins (TXN), the receive data bus pins (RXD0 to RXD15), and RKLSB goes into a high-impedance state. In the power-down condition, the signal detection circuit draws less than 15 mW. When the TLK2711-SP is in the power-down mode, the clock signal on the TXCLK pin must be provided if LOS functionality is needed.