JAJSJ13B may 2020 – november 2020 TPS3703
PRODUCTION DATA
A typical application for the TPS3703 is shown in Figure 9-6. The TPS3703 is used to monitor two PMIC voltage rails that powers the core and I/O voltage of the microcontroller that requires accurate reset delay and voltage supervision. It utilizes the TPS3703 to monitor the core voltage rail of a MCU similar to the circuit below.