JAJSJ13B may 2020 – november 2020 TPS3703
PRODUCTION DATA
Another typical application for the TPS3703 is shown in Figure 9-11. The TPS3703 is used in a RESET latch output mode. In latch mode, once RESET driven logic low, it will stay low regardless of the sense voltage. If the RESET pin is low on start up, it will also stay low regardless of sense voltage.