JAJSJ13B may 2020 – november 2020 TPS3703
PRODUCTION DATA
VSENSE Start up from 0 V to 1.2 V,
VDD = 3.3 V, CT = OPEN VRESET = VDD = 3.3 V, TPS3703A4120 |
VSENSE ramp from 0 V to 1.4 V,
VDD = 3.3 V, CT = OPEN VRESET = VDD = 3.3 V, TPS3703A4120 |
VDD Start up from 0 V to 3.3 V,
VSENSE = 1.2 V, CT = OPEN VRESET = VDD = 3.3 V, TPS3703A4120 |
VDD ramp from 0 V to 3.3 V,
VSENSE = 1.2 V, CT = OPEN VRESET = VDD = 3.3 V,TPS3703A4120 |