JAJSJ13B may 2020 – november 2020 TPS3703
PRODUCTION DATA
To use the factory-programmed timing options, the CT pin must either be left unconnected or pulled up to VDD through a 10 kΩ pull-up resistor. Using these options enables a high-precision reset delay timing, as shown in Table 9-1.
VARIANT | RESET DELAY TIME (tD) | VALUE | ||
---|---|---|---|---|
CT = Capacitor to GND | CT = Floating | CT = 10 kΩ to VDD | ||
TPS3703A | Programmable tD | 10 | 200 | ms |
TPS3703B | Programmable tD | 1 | 20 | ms |
TPS3703C | Programmable tD | 5 | 100 | ms |
TPS3703D | N/A | 50 | 50 | µs |