JAJSJ13B may 2020 – november 2020 TPS3703
PRODUCTION DATA
VSENSE ramp from 0 V to 1.4V,
VDD = 3.3 V, VCT = 0 V VRESET = VDD = 3.3 V, TPS3703A4120 |
VSense ramp from 0 V to 1.4 V ,
VDD = 3.3 V,
VRESET = VDD CT is pulled down after RESET is low, RESET becomes latched TPS3703A4120 |
VCT biased at least to 1.15 V ,
VSENSE = 1.2 V VRESET = VDD = 3.3 V, TPS3703A4120 |
VDD ramp up from 0 V to 3.3 V ,
VSENSE = 1.2 V, CT = 0 V VRESET = VDD = 3.3 V, TPS3703A4120 |