JAJSJ13B may 2020 – november 2020 TPS3703
PRODUCTION DATA
At TJ = 25°C, VDD = 3.3 V, and RPU = 10 kΩ, unless otherwise noted.
Tested across multiple voltage options |
Sample Size of 100 TPS3703A7125 units |
Tested across multiple voltage options |
Output ( RESET Pin) = High |
VDD = 1.7 V |
VDD = 5.5 V |
VDD = 1.7 V |
VDD = 1.7 V |
Tested across multiple voltage options |
Sample Size of 100 TPS3703A7125 units |
Tested across multiple voltage options |
Output ( RESET Pin) = Low |
VDD = 1.7 V |
VDD = 5.5 V |
VDD = 5.5 V |
VDD = 5.5 V |