JAJSJ13B may 2020 – november 2020 TPS3703
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tD | Reset time delay, TPS3703A, TPS3703E | CT = Open | 7 | 10 | 13 | ms |
tD | Reset time delay, TPS3703A, TPS3703E | CT = 10 kΩ to VDD | 140 | 200 | 260 | ms |
tD | Reset time delay, TPS3703B, TPS3703F | CT = Open | 0.7 | 1 | 1.3 | ms |
tD | Reset time delay, TPS3703B, TPS3703F | CT = 10 kΩ to VDD | 14 | 20 | 26 | ms |
tD | Reset time delay, TPS3703C, TPS3703G | CT = Open | 3.5 | 5 | 6.5 | ms |
tD | Reset time delay, TPS3703C, TPS3703G | CT = 10 kΩ to VDD | 70 | 100 | 130 | ms |
tD | Reset time delay, TPS3703D, TPS3703H | CT = 10 kΩ to VDD
CT = Open |
50 | µs | ||
tPD | Propagation detect delay(1) (2) | 15 | 30 | µs | ||
tR | Output rise time(1) (3) | 2.2 | µs | |||
tF | Output fall time(1) (3) | 0.2 | µs | |||
tSD | Startup delay(4) | 300 | µs | |||
tGI (VIT-) | Glitch Immunity undervoltage VIT-(UV), 5% Overdrive(1) | 3.5 | µs | |||
tGI (VIT+) | Glitch Immunity overvoltage VIT+(OV), 5% Overdrive(1) | 3.5 | µs | |||
tGI (MR) | Glitch Immunity MR pin | 25 | ns | |||
tPD (MR) | Propagation delay from MR low to assert RESET | 500 | ns | |||
t MR_W | MR pin pulse width duration to assert RESET | 1 | µs | |||
tD (MR) | MR reset time delay | tD | ms |