JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 51h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = 0) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 90°C to 160°C in 10°C steps |
Description: | Sets the value of the temperature limit, in degrees Celsius, that causes an over-temperature warning. |