JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 21h |
Transaction Type: | Write Word / Read Word |
Data Format: | ULINEAR16 (N = -10) |
Paged / Phased: | Yes / No |
Reset Value: | Channel A: NVM or Pinstrap depending on the setting of
PIN_DETECT_OVERRIDE for BOOT_CHA Channel B: NVM only. |
Updates Allowed: | on-the-fly |
Supported Values: | 0.000 to 1.87 V, VOUT_MAX ≤ 1.870 V 0.000 to 3.740 V, 1.870 < VOUT_MAX ≤ 3.740 V 0.000 to 5.500 V, VOUT_MAX > 3.74 V LSB = 2N per VOUT_MODE |
Description: | Updates the output voltage target for the controller when the OPERATION command is set to "Margin None." |