JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | FAh |
Transaction Type: | Write Word / Read Word (when locked, this command does not read back the password value). |
Data Format: | Unsigned Binary (2 bytes) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 0000-FFFEh |
Description: | NVM password. Used to lock or unlock WRITE_PROTECT and MFR_WRITE_PROTECT commands, which in turn provide write protection. |