TPS53676 supports adaptive voltage positioning
(AVP) through the VOUT_DROOP PMBus command. This feature is also referred to as the DC
load line (DCLL) for the control loop. Use a non-zero DC load line to reduce output
voltage set-point as a function of the load current, with a controlled slope. This
feature is optional. Set the DC load line to 0.0 mΩ in applications which do not use
a load line.
The DC load line provides two main benefits:
- Reducing the output voltage set-point, reduces the power consumption of the
system, when the load current is high.
- Adaptive voltage positioning increases the allowable undershoot and overshoot
during load transient events. #T5605938-5 and #T5605938-6 compare example output voltage specifications
for systems with zero load line and non-zero load
line. The nominal setting for the output voltage
is chosen to be higher, to allow the entire
transient window as margin for transient overshoot
and undershoot.
Figure 7-17 Load transient specification (zero load line) Figure 7-18 Load transient specification (non-zero load line)