JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 06h |
Transaction Type: | Block-Write-Block-Read Process Call |
Data Format: | Unsigned Binary (variable block size) |
Paged / Phased: | No / No |
Reset Value: | N/A |
Updates Allowed: | On-the-fly |
Supported Values: | Per command description. |
Description: | Utility to send a PAGE and a PMBus read in the same transaction. See the Technical Reference Manual for more information. |