JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 56h |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 00h: Ignore 80h: Latch-off immediately, require enable cycle to recover B8h: Hiccup immediately, infinite retrials, shutdown and restart after wait time. |
Description: | Instructs the device on what action to take in response to an input overvoltage fault. |