JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage (1) (2) | CSPIN, VIN_CSNIN | –0.3 | 19 | V |
Pin voltage, duration less
than 100 ns ACSP1, ACSP2, ACSP3, ACSP4, ACSP5 / BCSP3, ACSP6 / BCSP2, ACSP7 / BCSP1, ADDR, ATSEN / BTSEN, AVR_EN, AVSP, AVS_VDDIO, BOOT_CHA, BTSEN / ATSEN / TSEN, BVSP, BVR_EN / RESET# / SYNC, SMB_CLK, SMB_DIO, VCC | –0.3 | 5.0 | V | |
Pin voltage,
duration greater than or equal to 100 ns ACSP1, ACSP2, ACSP3, ACSP4, ACSP5 / BCSP3, ACSP6 / BCSP2, ACSP7 / BCSP1, ADDR, ATSEN / BTSEN, AVR_EN, AVSP, AVS_VDDIO, BOOT_CHA, BTSEN / ATSEN / TSEN, BVSP, BVR_EN / RESET# / SYNC, SMB_CLK, SMB_DIO, VCC |
–0.3 | 3.6 | V | |
AVS_CLK, AVS_MDATA | -0.3 | AVS VDDIO + 0.5 | V | |
AVSN, BVSN | –0.3 | 0.3 | V | |
Output voltage (1) (2) | Pin voltage, duration less
than 100 ns APWM1, APWM2, APWM3, APWM4, APWM5 / BPWM3, APWM6 / BPWM2, APWM7 / BPWM1, AVR_RDY, BVR_RDY, SMB_ALERT#, VR_FAULT# | –0.3 | 5.0 | V |
Pin voltage,
duration greater than or equal to 100 ns APWM1, APWM2, APWM3, APWM4, APWM5 / BPWM3, APWM6 / BPWM2, APWM7 / BPWM1, AVR_RDY, BVR_RDY, SMB_ALERT#, VR_FAULT# |
–0.3 | 3.6 | V | |
AVS_SDATA | -0.3 | AVS VDDIO + 0.5 | V | |
VREF | –0.3 | 1.65 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 | °C |