JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 88h |
Transaction Type: | Read Word |
Data Format: | SLINEAR11 (variable exponent) |
Paged / Phased: | Yes / No |
Reset Value: | Current Status |
Supported Range: | 0.000 V to 18.700 V |
Description: | Returns the sensed input voltage in volts. |