JAJU802A January   2022  – October 2022

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F2800137
      2. 2.3.2 TMS320F280025C
      3. 2.3.3 TMS320F280039C
      4. 2.3.4 UCC28740
      5. 2.3.5 UCC27517
      6. 2.3.6 TLV9062
      7. 2.3.7 TLV76733
    4. 2.4 System Design Theory
      1. 2.4.1 Interleaved PFC
        1. 2.4.1.1 Full Bridge Diode Rectifier Rating
        2. 2.4.1.2 Inductor Ratings
        3. 2.4.1.3 AC Voltage Sensing
        4. 2.4.1.4 DC Link Voltage Sensing
        5. 2.4.1.5 Bus Current Sensing
        6. 2.4.1.6 DC Link Capacitor Rating
        7. 2.4.1.7 MOSFET Ratings
        8. 2.4.1.8 Diode Ratings
      2. 2.4.2 Three-Phase PMSM Drive
        1. 2.4.2.1 Field Oriented Control of PM Synchronous Motor
        2. 2.4.2.2 Sensorless Control of PM Synchronous Motor
          1. 2.4.2.2.1 Enhanced Sliding Mode Observer with Phase Locked Loop
            1. 2.4.2.2.1.1 Mathematical Model and FOC Structure of an IPMSM
            2. 2.4.2.2.1.2 Design of ESMO for the IPMSM
            3. 2.4.2.2.1.3 Rotor Position and Speed Estimation with PLL
        3. 2.4.2.3 Field Weakening (FW) and Maximum Torque Per Ampere (MTPA) Control
        4. 2.4.2.4 Compressor Drive with Automatic Vibration Compensation
        5. 2.4.2.5 Fan Drive with Flying Start
        6. 2.4.2.6 Hardware Prerequisites for Motor Drive
          1. 2.4.2.6.1 Motor Current Feedback
            1. 2.4.2.6.1.1 Current Sensing with Three-Shunt
            2. 2.4.2.6.1.2 Current Sensing with Single-Shunt
          2. 2.4.2.6.2 Motor Voltage Feedback
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Getting Started Hardware
      1. 3.1.1 Hardware Board Overview
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
      4. 3.1.4 Test Setup
    2. 3.2 Getting Started Firmware
      1. 3.2.1 Download and Install Software Required for Board Test
      2. 3.2.2 Opening Project Inside CCS
      3. 3.2.3 Project Structure
    3. 3.3 Test Procedure
      1. 3.3.1 Build Level 1: CPU and Board Setup
        1. 3.3.1.1 Start CCS and Open Project
        2. 3.3.1.2 Build and Load Project
        3. 3.3.1.3 Setup Debug Environment Windows
        4. 3.3.1.4 Run the Code
      2. 3.3.2 Build Level 2: Open Loop Check with ADC Feedback
        1. 3.3.2.1 Start CCS and Open Project
        2. 3.3.2.2 Build and Load Project
        3. 3.3.2.3 Setup Debug Environment Windows
        4. 3.3.2.4 Run the Code
      3. 3.3.3 Build Level 3: Closed Current Loop Check
        1. 3.3.3.1 Start CCS and Open Project
        2. 3.3.3.2 Build and Load Project
        3. 3.3.3.3 Setup Debug Environment Windows
        4. 3.3.3.4 Run the Code
      4. 3.3.4 Build Level 4: Full PFC and Motor Drive Control
        1. 3.3.4.1  Start CCS and Open Project
        2. 3.3.4.2  Build and Load Project
        3. 3.3.4.3  Setup Debug Environment Windows
        4. 3.3.4.4  Run the Code
        5. 3.3.4.5  Run the System
        6. 3.3.4.6  Tuning Motor Drive FOC Parameters
        7. 3.3.4.7  Tuning PFC Parameters
        8. 3.3.4.8  Tuning Field Weakening and MTPA Control Parameters
        9. 3.3.4.9  Tuning Flying Start Control Parameters
        10. 3.3.4.10 Tuning Vibration Compensation Parameters
        11. 3.3.4.11 Tuning Current Sensing Parameters
    4. 3.4 Test Results
      1. 3.4.1 Performance Data and Curves
      2. 3.4.2 Functional Waveforms
      3. 3.4.3 Transient Waveforms
      4. 3.4.4 MCU CPU Load, Memory and Peripherals Usage
        1. 3.4.4.1 CPU Load for Full Implementation
        2. 3.4.4.2 Memory Usage
        3. 3.4.4.3 Peripherals Usage
    5. 3.5 Migrate Firmware to a New Hardware Board
      1. 3.5.1 Configure the PWM, CMPSS, and ADC Modules
      2. 3.5.2 Setup Hardware Board Parameters
      3. 3.5.3 Configure Faults Protection Parameters
      4. 3.5.4 Setup Motor Electrical Parameters
      5. 3.5.5 Setup PFC Control Parameters
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 Altium Project
      4. 4.1.4 Gerber Files
      5. 4.1.5 PCB Layout Guidelines
    2. 4.2 Software Files
    3. 4.3 Documentation Support
    4. 4.4 サポート・リソース
    5. 4.5 Trademarks
  10. 5Terminology
  11. 6Revision History

Opening Project Inside CCS

There are three projects for F28002x, F28003x and F280013x separately, the projectspec file for F28002x based reference design is in the directory below<install_location>\solutions\tidm_02010_dmpfc\f28002x\ccs\sensorless_foc, the projectspec file for F28003x based reference design is in the directory below<install_location>\solutions\tidm_02010_dmpfc\f28003x\ccs\sensorless_foc, projectspec file for F280013x based reference design is in the directory below<install_location>\solutions\tidm_02010_dmpfc\f280013x\ccs\sensorless_foc

Import the project within CCS and select the right build configurations by right-clicking on project name as shown in Figure 3-3. Select the right build configuration for the HVAC reference design. The "HVAC_REV3P2_3SC_LIB" build configuration supports three-shunt current sensing method, the "HVAC_REV3P2_1SC_LIB" supports single-shunt current sensing method.

Configure the project to select the supporting functions in project by using either one of the following two ways:

  • Navigate to <install_location>\solutions\tidm_02010_dmpfc\f28002x\ccs\sensorless_foc for F28002x, <install_location>\solutions\tidm_02010_dmpfc\f28003x\ccs\sensorless_foc for F28003x, or <install_location>\solutions\tidm_02010_dmpfc\f280013x\ccs\sensorless_foc for F280013x. Open the project specs file with a text editor utility, select the right predefined symbols for the system as shown in Figure 3-4. The pre-define symbol is active or disabled by removing or adding the "_N" in the name. For example, enables field weakening control by removing the "_N" in "MOTOR1_FWC_N" to "MOTOR1_FWC", disables field weakening control functions for motor 1 (Compressor) by changing "MOTOR1_FWC" symbol name to "MOTOR1_FWC_N". After set the pre-define symbols in "tidm_02010_dmpfc_002x/003x/0013x.projectspec", import the project by clicking "Project → Import CCS Projects" to select the project based the hardware board in the related folder.
  • Click "Project → Import CCS Projects", and browse to <install_location>\solutions\tidm_02010_dmpfc\f28002x\ccs\sensorless_foc to import the project into CCS for F28002x based reference design or <install_location>\solutions\tidm_02010_dmpfc\f28003x\ccs\sensorless_foc for F28003x based reference design, or <install_location>\solutions\tidm_02010_dmpfc\f280013x\ccs\sensorless_foc for F280013x based reference design, and then right-click on the imported project name, click "Properties" command to set the pre-define symbols for the project as shown in Figure 3-5.
Figure 3-3 Select the Correct Build Configurations
Figure 3-4 Select the Correct Pre-define Symbols in ProjectSpec File
Figure 3-5 Select the Correct Pre-define Symbols in Project Properties