JAJU802A January 2022 – October 2022
shows how much memory is needed to run the application on TMS320F280025C, TMS320F280039C, or TMS320F2800137 MCU. A significant part of the microcontroller memory is still available for other tasks.
Memory Type | Used Memory On F280025C | Available Memory on F280025C | F280025C Memory Utilization | Used Memory On F280039C | Available Memory on F280039C | F280039C Memory Utilization | Used Memory On F2800137 | Available Memory on F2800137 | F2800137 Memory Utilization |
---|---|---|---|---|---|---|---|---|---|
FLASH | 45.4 KB | 128 KB | 35.5% | 52.8 KB | 384 KB | 13.8% | 50.3 KB | 256 KB | 19.6% |
RAM | 17.7 KB | 24 KB | 73.7% | 21.3 KB | 69 KB | 30.8% | 20.7 KB | 36 KB | 57.6% |
Memory Type | Used Memory On F280025C | Available Memory on F280025C | F280025C Memory Utilization | Used Memory On F280039C | Available Memory on F280025C | F280039C Memory Utilization | Used Memory On F2800137 | Available Memory on F2800137 | F2800137 Memory Utilization |
---|---|---|---|---|---|---|---|---|---|
FLASH | 38.0 KB | 128 KB | 13.8% | 39.4 kB | 384 KB | 12.3% | 37.0 KB | 256 KB | 14.4% |
RAM | 15.3 KB | 24 KB | 30.9% | 15.7 KB | 69 KB | 22.8% | 15.6 KB | 36 KB | 43.3% |