JAJU802A January 2022 – October 2022
Two techniques are supported to measure phase currents of the motor.
Single shunt current sensing
Three shunt current sensing
Either one of these two current sensing techniques can be selected in the build configuration of the project. The "HVAC_REV3P2_3SC_LIB" build configuration supports three-shunt current sensing method, the "HVAC_REV3P2_1SC_LIB" supports single-shunt current sensing method as described in Section 3.2.2.