JAJU802A January 2022 – October 2022
The TLV76733 is a wide input linear voltage regulator supporting an input voltage range from 2.5 V to 16 V and up to 1 A of load current, which has a 1% output accuracy that can meet the needs of low voltage microcontrollers (MCUs) and processors. The TLV767 is designed to have a much lower IQ than traditional wide-VIN regulators, thus making the device well positioned to meet the needs of increasingly stringent standby power requirements.