SLUUCU7 November 2023 BQ25960H
Table 2-1 lists the recommended operating conditions for this EVM.
Description | MIN | MAX | UNIT | |
---|---|---|---|---|
VIN1, VIN2, VBUS | Input voltage at J1, J3, and J4 | 0 | 13 | V |
IVIN1, IVIN2, IVBUS | Input current into J1, J3, and J4 | 5 | A | |
VOUT | Battery voltage at J2 | 0 | 5 | V |
IVOUT | Battery charge current out of J2 | 8 | A | |
TA | Operating free-air temperature range | –40 | 85 | °C |