SLUUCU7 November 2023 BQ25960H
Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BMS082 | Any | ||
C2, C13 | 2 | 10uF | CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1206 | 1206 | C3216X5R1H106K160AB | TDK |
C3, C14 | 2 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 | 0402 | GRM1555C1H102JA01D | MuRata |
C4, C27, C44 | 3 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X5R, 0603 | 0603 | GMK107BJ105KA-T | Taiyo Yuden |
C5, C6, C9, C17, C18, C25, C26, C30, C32, C33 | 10 | 22uF | CAP, CERM, 22 uF, 16 V, +/- 20%, X5R, 0603 | 0603 | GRM188R61C226ME01D | MuRata |
C19, C36 | 2 | 4.7uF | CAP, CERM, 4.7 uF, 10 V, +/- 20%, X5R, 0402 | 0402 | GRM155R61A475MEAAD | MuRata |
C20, C31 | 2 | 0.22uF | CAP, CERM, 0.22 uF, 25 V, +/- 10%, X5R, AEC-Q200, 0402 | 0402 | GRT155R61E224KE01D | MuRata |
C21, C37, C46 | 3 | 10uF | CAP, CERM, 10 uF, 35 V, +/- 20%, X5R, 0603 | 0603 | GRM188R6YA106MA73D | Murata |
C39 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 10 V, +/- 10%, X5R, 0402 | 0402 | C1005X5R1A225K050BC | TDK |
C40 | 1 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X5R, 0402 | 0402 | GRM155R6YA105KE11D | MuRata |
C41, C42, C47 | 3 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | 0805 | C2012X5R1E106K125AB | TDK |
C43 | 1 | 0.047uF | CAP, CERM, 0.047 uF, 25 V, +/- 10%, X7R, 0402 | 0402 | GRM155R71E473KA88D | MuRata |
C45 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 16 V, +/- 10%, X5R, 0603 | 0603 | GRM188R61C475KAAJD | MuRata |
D1, D3 | 2 | 12 V | Diode, Zener, 12 V, 300 mW, SOD-523 | SOD-523 | BZT52C12T-7 | Diodes Inc. |
D5 | 1 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On |
D6, D7 |
2 |
5.6V |
Diode, Zener, 12 V, 300 mV, SOD-323 |
SOD-323 |
MM3Z5V6ST1G |
ON Semiconductor |
FID1, FID2, FID3, FID4, FID5, FID6 | 6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
J1, J3, J4, J7 | 4 | Conn Term Block, 2POS, 3.81mm, TH | 2POS Terminal Block | 1727010 | Phoenix Contact | |
J2 | 1 | Terminal Block, 5.08 mm, 4x1, Brass, TH | 4x1 5.08 mm Terminal Block | ED120/4DS | On-Shore Technology | |
J5 | 1 | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | 5x2 Shrouded header | N2510-6002-RB | 3M | |
J6 | 1 | Header (friction lock), 100mil, 4x1, R/A, TH | 4x1 R/A Header | 22/05/3041 | Molex | |
J8 | 1 | Connector, Receptacle, USB Type C, R/A | Connector, Receptacle, USB Type C, R/A, THT/SMT | 632723300011 | Wurth Elektronik | |
JP1, JP2, JP4, JP5, JP6, JP7, JP8, JP10, JP11, JP12, JP13, JP14, JP15, JP16, JP19, JP20, JP21, JP22, JP23 | 19 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
JP3, JP9, JP17, JP18 | 4 | Header, 2.54 mm, 3x1, Tin, TH | Header, 2.54 mm, 3x1, TH | TSW-103-07-T-S | Samtec | |
L1 | 1 | 1uH | Inductor, 1 uH, 3.7 A, 0.045 ohm, SMD | 2.5x2mm |
AMELA2012S-1R0MT, |
Abracon LLC |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
Q1, Q2, Q3, Q4 | 4 | 30 V | MOSFET, N-CH, 30 V, 60 A, DNH0008A (VSONP-8) | DNH0008A | CSD17581Q3A | Texas Instruments |
R4, R10 | 2 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R5, R15 | 2 | 0.01 | RES, 0.01, 1%, 1 W, 1206 | 1206 | WSLP1206R0100FEA | Vishay-Dale |
R9, R21 | 2 | 100 | RES, 100, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402100RFKED | Vishay-Dale |
R11 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
R12 | 1 | 0.002 | RES, 0.002, 1%, 1 W, 1206 | 1206 | CSNL1206FT2L00 | Stackpole Electronics Inc |
R13, R14, R19, R20, R22, R23, R24, R25, R26, R27, R28, R30, R31, R33, R34 | 15 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
R16 | 1 | 27k | RES, 27 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040227K0JNED | Vishay-Dale |
R17 | 1 | 14.0k | RES, 14.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040214K0FKED | Vishay-Dale |
R18 | 1 | 18k | RES, 18 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040218K0JNED | Vishay-Dale |
R35 | 1 | 2.21k | RES, 2.21 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04022K21FKED | Vishay-Dale |
R36 | 1 | 5.23k | RES, 5.23 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04025K23FKED | Vishay-Dale |
R37, R38 | 2 | 5.1k | RES, 5.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06035K10JNEA | Vishay-Dale |
R39 | 1 | 30.1k | RES, 30.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040230K1FKED | Vishay-Dale |
R40 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7, SH-JP8, SH-JP9, SH-JP10, SH-JP11, SH-JP12, SH-JP13, SH-JP14, SH-JP15, SH-JP16, SH-JP17, SH-JP18, SH-JP19, SH-JP20, SH-JP21, SH-JP22, SH-JP23 | 23 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP2, TP3, TP4, TP5, TP8, TP12, TP14, TP18, TP19, TP26, TP40, TP41, TP42 | 14 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP6, TP7, TP9, TP10, TP11, TP13, TP15, TP16, TP17, TP20, TP21, TP22, TP23, TP24, TP25, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP43, TP44, TP45, TP46 | 27 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone | |
TP35, TP36, TP37, TP38 | 4 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | |
TP39 |
1 |
Test Point, Compact, Orange, TH | Orange Compact Testpoint | 5008 | Keystone | |
U1, U2 | 2 | 6 A Switched Cap Battery Charger with Integrated Protection, I2C Programmability and ADC | DSBGA36 | BQ25960HYBG | Texas Instruments | |
U3 | 1 | 150-mA, 30-V, Ultra-Low IQ, Wide Input Low-Dropout Regulator with Reverse Current Protection, DBV0005A (SOT-23-5) | DBV0005A | TPS70933DBVR | Texas Instruments | |
U4 | 1 | 3 A I2C Controlled 1-Cell Buck Battery Charger with USB Detection and 1.2A Boost Operation | RTW0024P | BQ25611DRTW | Texas Instruments | |
C1, C12 | 0 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 1%, C0G/NP0, 0402 | 0402 | GRM1555C1H102FA01D | MuRata |
C7, C8, C10, C11, C15, C16, C23, C24, C28, C29, C34, C35 | 0 | 22uF | CAP, CERM, 22 uF, 16 V, +/- 20%, X5R, 0603 | 0603 | GRM188R61C226ME01D | MuRata |
C22, C38 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 35 V, +/- 10%, X5R, 0402 | 0402 | GMK105BJ104KV-F | Taiyo Yuden |
D2, D4 | 0 | 40 V | Diode, Schottky, 40 V, 0.38 A, SOD-523 | SOD-523 | ZLLS350TA | Diodes Inc. |
Q5, Q6 |
0 |
40 V |
40 V Bi-GaN Enhancement-mode FET |
WLCSP22 |
INN040W048A |
Innoscience |
R1, R2, R6, R7 | 0 | 0 | RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EAHP | Vishay-Dale |
R3, R8 | 0 | 100k | RES, 100 k, 1%, 0.0625 W, 0402 | 0402 | RC0402FR-07100KL | Yageo America |
R29, R32 | 0 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12060000Z0EA | Vishay-Dale |
R41, R42 |
0 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06030000Z0EA |
Vishay-Dale |