SPRUJ86A October 2023 – January 2024 AM263P4
The AM263Px Control Card supports a 40 pin test automation header that allows an external controller to manipulate basic operations such as power down, PORz, warm reset, and bootmode control.
The Test Automation Circuit is powered by a dedicated 3.3 V power supply (VSYS_TA_3V3) that is generated by a 5 V to 3.3 V buck regulator (TPS62177DQCR).
The AM263Px SoC I2C2 instance is connected to both the Test Automation Header and the bootmode IO expander (TCA6408ARGTR).
Table 3-23 details the Test Automation GPIO mapping:
Signal Name | Description | Direction |
---|---|---|
TA_POWERDOWN | when logic low, disables the 3.3 V buck regulator (TPS62913RPUR) that is used in the first stage of DC/DC conversion | Output |
TA_PORZn | when logic low, connects the PORz signal to ground due to the PMOS V_GS being less than zero creating a power on reset to the MAIN domain | Output |
TA_RESETz | when logic low, connects the WARMRESETn signal to ground due to the PMOS V_GS being less than zero creating a warm reset to the MAIN domain | Output |
TA_GPIO1 | when logic low, connects the INTn signal to ground due to the PMOS V_GS being less than zero creating an interrupt to the SoC | Output |
TA_GPIO3 | when logic low, disables the bootmode buffer output enable | Output |
TA_GPIO4 | Reset signal for Bootmode IO Expander (TCA6408ARGTR) | Output |