SPRUJ86A October 2023 – January 2024 AM263P4
The AM263Px Control Card is powered from a 5 V, 3 A USB type-C input or from a 5 V, 3 A HSEC connection supplied by the docking station. The following sections describe the power distribution network topology that supply the AM263Px Control Card, supporting components and the reference voltages.
Power supply designs that are compatible with the AM263Px Control Card:
Power supply designs that are NOT compatible with the AM263Px Control Card: