SPRUJ86A October 2023 – January 2024 AM263P4
Multiple power-indication LEDs are provided on-board to indicate to users the output status of major supplies. The LEDs indicate power across various domains as shown in the table below.
Name | Default Status | Operation | Function |
---|---|---|---|
LD1 | OFF | Type-C CC Logic | Power Error Indication. Type-C connection not supplying 5 V @ 3 A |
LD2 | ON | VMAIN_12V0 | Power indicator for VMAIN 12 V supply |
LD3 | ON | VSYS_3V3_LDO1 | Power indicator for PMIC LDO 3.3 V supply |
LD4 | ON | VSYS_1V2_PG | Power Good indicator for 1.2 V supply rail |
LD5 | ON | VSYS_TA_3V3 | Power indicator test automation header 3.3 V supply |
LD6 | OFF | USER_LED0 | User Programmable Red LED |
LD7 | OFF | USER_LED1 | User Programmable Green LED |
LD8 | OFF | PMIC_SAFE_OUT2 | Safety Error indicator output from PMIC |
LD9 | OFF | XDS110_PROG_STAZ1 | LED glows after XDS configuration |
LD10 | OFF | XDS110_PROG_STAZ2 | |
LD19 | OFF | SAFETY_ERROR | Safety error output status pin from AM263Px |
LD20 | ON | VCC_1V8_LDO4 | Power indicator PMIC LDO 1.8 Vsupply |
LD21 | ON | VDD_5V0_LDO3 | Power indicator for PMIC LDO 5.0 V supply |
LD22 | ON | VSYS_3V3_LDO2 | Power indicator for PMIC LDO 3.3 V supply |